767A-369, Carbide Ignitors, OEM Direct Replacement

White-Rodgers
SKU: 07 67A369

767A-369, Carbide Ignitors, OEM Direct Replacement

High volume OEM style carbide direct replacements for a wide range of heating equipment

Features

  • Multiple mounting styles
  • Works with 15, 17 or 45 second HSI systems
  • All models includes ceramic wire nuts for cut and strip connections
  • Extensive cross reference information on our website or download the WR Mobile App

Specifications

Operating Voltage
120 Vac, 60 Hz
Approvals
C.S.A. approved
Insulation
200°C Temperature rating
Connectors
Molex Internally Keyed Connector with .093” Male Pins

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents