SFD 13S6VV, SFD Series Suction Line Filter Driers

SKU: 060250

The SFD is a standard suction line filter drier for use after a burnout or when major work has been performed. It is for use with CFC, HCFC and HFC refrigerants.

Read more...

Features

  • Solid copper connections
  • Dual access valves for easy pressure readings
  • Corrosion resistant epoxy powder paint finish
  • R-410A compatible

Specifications

Unit Size
13 Cubic inches
Inlet Connection Size
3/4” ODF
Outlet Connection Size
3/4 in. ODF
Access Type
Dual Access Valves
Filtration
40 microns
Maximum Working Pressure
500 psig
Approvals
UL/CUL File Number SA3124

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents