TCLE 2FC5FTVLF, T-Series Take-Apart Thermostatic Expansion Valves

White-Rodgers
SKU: 052941

TCLE 2FC5FTVLF, T-Series Take-Apart Thermostatic Expansion Valves

The T-Series Take-Apart valves, with adjustable superheat and replaceable, interchangeable components are ideal for original equipment and field replacements in air conditioning, heat pump, and refrigeration applications.

Features

  • Take-Apart construction for easy field service
  • External superheat adjustment
  • Bi-directional capability
  • Stainless steel power assembly

Specifications

Capacity (Nominal)
2 Tons
Inlet Connection Size
Valve Less Flange
Outlet Connection Size
Valve Less Flange
Adjustable Superheat
Yes
Equalizer
External
Length
5 Ft. Capillary
Bleed
No
Body Design
Valve Less Flange
Maximum Working Pressure
450 psig
Torque Bolts
300 in. lbs.

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents