AMI 1TT5, AMI Series Moisture Indicators

White-Rodgers
SKU: 031136

AMI 1TT5, AMI Series Moisture Indicators

The AMI is designed to provide an accurate method of determining the moisture content of a system”s refrigerant. The AMI has a unique high accuracy moisture indicator for CFC, HCFC and HFC refrigerants.

Features

  • Highest sensitivity moisture indicator available
  • Take-Apart design for easy repair
  • Single indicator for all common refrigerants
  • Accurate color calibration at low ppm levels and higher temperatures
  • Wide angle viewing/high visibility window for ease of monitoring
  • Solid copper connections

Specifications

Inlet Connection Size
5/8” ODF
Outlet Connection Size
5/8” ODF
Maximum Working Pressure
680 psig
Approvals
UL/CUL File Number SA9566

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents