230-22, 230-22 Fan Circulator Control

White-Rodgers
SKU: 02 30 022S1

230-22, 230-22 Fan Circulator Control

Provide regulation of duct temperatures in conjunction with air handling units or control of circulator for indoor-outdoor regulation from a remote point

Features

  • Hydraulic action element - Unaffected by vibration
  • Switch case mounts in any position - No leveling required. Includes bulb mounting clip
  • High electrical rating permits operation of most equipment without use of relays or motor starters
  • Dustproof steel case - Dial visible and can be adjusted through cover. Case has knockouts on top and bottom
  • Temperature dial in °F and °C

Specifications

Overall Dimensions
5.75”H X 2.32”W X 2.56”D
Finish
Grey
Approvals

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents