PS2 Pressure Switch Dual

White-Rodgers

PS2 Pressure Switch Dual

PS2 Dual Pressure Controls are designed for use on high and low pressure applications in refrigeration, air conditioning, and heat pump systems. This control react to changes in either low or high side pressures, providing single-device control of the compressor or other electrical device.

Products

Search
1-2 of 2 results for Products
:

Features

  • Adjustable pressures and differentials
  • Narrow adjustable differential depending on model
  • Range and differential pointer in units bar and psig
  • Range and differential individually lockable by tab
  • High rated SPDT contacts for all versions
  • Captive terminal and cover screws
  • Manual toggle for system checkout and override
  • Factory installed wire bridge for reduced installation effort
  • High side convertible from manual to auto reset.

Specifications

Electrical Ratings
SPDT switch rated for 12 FLA and 72 LRA at 240 Vac and 16 FLA and 96 LRA at 120 Vac
Agency Approval
UL/CUL file number E85974, CE per (LVD) low voltage directive

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents