Pressure Transmitters

White-Rodgers

Pressure Transmitters

The Pressure Transmitters convert a pressure into a linear electric output signal. At the heart of the transmitter there is a piezo resistive chip enclosed in an oil capsule.

Products

Search

Features

  • Pressure sensitive piezo-based cell with strong primary output signal for precise operation
  • Compact dimensions
  • Vibration, shock and pulsation resistant
  • Reduced full scale error over complete temperature range
  • Sealed gauge absolute pressure reference for increased accuracy independent of atmospheric pressure variation
  • Output signal is 4 to 20 mA
  • Calibrated for specific temperature and pressure ranges to fulfill application demands in air conditioning and refrigeration systems.
  • Easy-to-install M12 electrical connection with pre-assembled cable assembly
  • Pressure connector 7/16-20 UNF with Schrader valve

Specifications

Supply voltage
Nominal 24 Vdc
Permissible noise & ripple
less than; 1 Vp-p
Influence of supply voltage
less than; 0.02 % FS/V
Operating current
4 to 20 mA output, Max. ? 24 mA
Load resistance
RL less than;= Ub-8.0V 0.02A
Mounting position
Non-position sensitive
Response time: less than;5 ms.
0
Temperature Rating
Ambient -40°F to +176°F, Medium -58°F to +212°F, Storage -40°F to +185°F
Sensor Life
Over 10,000,000 cycles full stroke at 77°F
Burst Pressure: -07M = 2,176 psi-18M and -30M = 3,626 psi
-07M 2,176 psi, -18M and -30M 3,626 psi

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents