OMB Series Oil Management Control

White-Rodgers

OMB Series Oil Management Control

The OMB maintains the proper oil level in the compressor crankcase for low voltage applications. It is ideal for all brands of semi-hermetic compressors and recommended for Copeland Scroll™ compressors.

Products

Search

Features

  • Precision oil level measurement for maximum protection
  • Easy monitoring with alarm and status lights
  • Foam resistant design prevents nuisance trips unlike optical sensor designs
  • Contaminant proof operation ensures accurate control
  • Only approved oil level control for Copeland Scroll Compressors
  • 5-time lockout feature protects compressor from repeated low oil level condition
  • Self-contained unit with oil level sensor and integral solenoid to manage oil level supply
  • Reverse Hall-effect sensor for precise measurement of oil level and protection from sensor magnetic debris contamination
  • SPDT output contact for compressor shut-down and alarming
  • Easy installation by sight-glass replacement

Specifications

Maximum Working Pressure
870 psi
MOPD
350 psi
Supply Voltage
24 Vac, 50/60 Hz
Solenoid Coil
ASC 2L, 24 Vac, 50/60 Hz
Current
0.6A
Time Delay for Low Level Signaling
5-10 seconds
Time delay Alter Set-Point Recovery
5-10 seconds
Alarm Delay Time
120 seconds
Alarm Switch
SPDT
Alarm Contact Rating
10A @ 125 Vac, 5A @ 220 Vac 50/60 Hz

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents