OLS Series Optical Level Switch

White-Rodgers

OLS Series Optical Level Switch

Products

Search
1-9 of 9 results for Products
:

Features

  • Digitally conditioned output eliminates false alarms for consistent monitoring and reliable performance
  • Multiple connections available: UNF, NPT, Rotolock for fast and easy installation
  • Electrical connection options: DIN, Junction Box, Free Leads
  • For use with CO2, natural refrigerants, A1 & A2 refrigerants and oils
  • Nickel plated steel housing with zinc plated steel male conduit connection

Specifications

Input Voltage Options
24 Vac/Vdc, 120 Vac, 208/240 Vac
Switch Inductive Rating
36 VA pilot duty rated
Minimum Load
2 mA (without bleed resistor)
Power for Operation
3.5 mA AC
Liquid Lever Switch Point
Glass centerlin
Maximum Working Pressure
1000 psi
Internal Time Delay
1.3 seconds

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents