Classic 80 Series™ Thermostats

White-Rodgers

Classic 80 Series™ Thermostats

Our best selling digital thermostat available as Universal, Heat Pump and Single Stage Thermostats offering proven performance and reliability.

Products

Search
1-5 of 5 results for Products
:

Features

  • Choice of battery powered, dual power or hardwired models
  • Fossil fuel or electric heat compatible
  • Permanent program retention during power loss
  • Configuration menu allows keypad selection of options
  • Selectable energy management recovery (1F80-361 / 1F87-361 / 1F82-261)

Specifications

Voltage
20 to 30 Vac 50/60 Hz
Terminal Load
1.5 Amps per terminal, 2.5 Amps maximum (all terminals combined)
Set-point Range
Operating Humidity
0%-90% RH non-condensing max.
Storage Temperature Range
-20 to 150°F (-29 to 65°C)
Dimensions
3.88”H X 6.00”W X 1.88”D
Heat Differential (Conventional / Gas / Oil / Elec)
Fast 0.5°F, Med. 0.75°, Slow 1.9°F
Cool Differential (Central Air)
Fast 0.9°F, Med. 1.2°, Slow 1.7°F
Heat Pump Differential (Heat and Cool)
Fast 0.9°F, Med. 1.2°, Slow 1.7°F
Aux. Heat Differential
Fast 0.5°F, Med. 0.75°, Slow 1.9°F

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents