80 Series Thermostats

Emerson 80 Series thermostats offer a footprint that fits the install, features that fit the homeowner and support that fits your business. With a large, backlit display, easy to use design, flexible programming and dependable performance, 80 Series thermostats are the perfect fit for every application.

Read more...

Products

Search
1-8 of 8 results for Products
:
Compare
1F83C-11PR, 80 Series Thermostats
System Type
Single-Stage
Heat Pump (No Aux)
Overall Dimensions
6.00" L x 3.75" H x 1.15" W
Power Source
Battery
Hardwire
Program Style
7 Day, 5-1-1 Day Programmable or Non-Programmable
Stages
Single Stage 1H/1C, Heat Pump 1H/1C
System Type
Overall Dimensions
Power Source
Program Style
Stages
Single-Stage
Heat Pump (No Aux)
6.00" L x 3.75" H x 1.15" W
Battery
Hardwire
7 Day, 5-1-1 Day Programmable or Non-Programmable
Single Stage 1H/1C, Heat Pump 1H/1C
Compare
Compare
Compare
1F85U-22NP, 80 Series Thermostats
System Type
Universal - Single-Stage, Multi-Stage or Heat Pump
Overall Dimensions
6.00" L x 3.75" H x 1.15" W
Power Source
Battery
Hardwire
Program Style
Non-Programmable
Stages
Single Stage 1H/1C, Multi-Stage 2H/2C, Heat Pump 2H/1C
System Type
Overall Dimensions
Power Source
Program Style
Stages
Universal - Single-Stage, Multi-Stage or Heat Pump
6.00" L x 3.75" H x 1.15" W
Battery
Hardwire
Non-Programmable
Single Stage 1H/1C, Multi-Stage 2H/2C, Heat Pump 2H/1C
Compare
1F85U-22PR, 80 Series Thermostats
System Type
Universal - Single-Stage, Multi-Stage or Heat Pump
Overall Dimensions
6.00" L x 3.75" H x 1.15" W
Power Source
Battery
Hardwire
Program Style
7 Day, 5-1-1 Day Programmable or Non-Programmable
Stages
Single Stage 1H/1C, Multi-Stage 2H/2C, Heat Pump 2H/1C
System Type
Overall Dimensions
Power Source
Program Style
Stages
Universal - Single-Stage, Multi-Stage or Heat Pump
6.00" L x 3.75" H x 1.15" W
Battery
Hardwire
7 Day, 5-1-1 Day Programmable or Non-Programmable
Single Stage 1H/1C, Multi-Stage 2H/2C, Heat Pump 2H/1C
Compare
1F85U-42NP, 80 Series Thermostats
System Type
Universal - Single-Stage, Multi-Stage or Heat Pump
Overall Dimensions
6.00" L x 3.75" H x 1.15" W
Power Source
Battery
Hardwire
Program Style
Non-Programmable
Stages
Single Stage 1H/1C, Multi-Stage 2H/2C, Heat Pump 4H/2C
System Type
Overall Dimensions
Power Source
Program Style
Stages
Universal - Single-Stage, Multi-Stage or Heat Pump
6.00" L x 3.75" H x 1.15" W
Battery
Hardwire
Non-Programmable
Single Stage 1H/1C, Multi-Stage 2H/2C, Heat Pump 4H/2C
Compare
1F85U-42PR, 80 Series Thermostats
System Type
Universal - Single-Stage, Multi-Stage or Heat Pump
Overall Dimensions
6.00" L x 3.75" H x 1.15" W
Power Source
Battery
Hardwire
Program Style
7 Day, 5-1-1 Day Programmable or Non-Programmable
Stages
Single Stage 1H/1C, Multi-Stage 2H/2C, Heat Pump 4H/2C
System Type
Overall Dimensions
Power Source
Program Style
Stages
Universal - Single-Stage, Multi-Stage or Heat Pump
6.00" L x 3.75" H x 1.15" W
Battery
Hardwire
7 Day, 5-1-1 Day Programmable or Non-Programmable
Single Stage 1H/1C, Multi-Stage 2H/2C, Heat Pump 4H/2C
Compare

Features

  • Large display, bright backlight, high contrast screen
  • Easy to install with built-in level, simple set-up menu and separate subbase
  • Selectable programming, choice of 7 Day, 5+1+1 Day or Off is standard on all programmable models
  • Dual fuel control, no outdoor sensor required, standard on all staging models
  • Auto changeover on all universal models
  • Keypad lockout and adjustable heat/cool temperature limits
  • 5 year limited warranty for professionals

Specifications

Hardwire
20-30 Vac, NEC Class II 50/60Hz
Battery Power Rating
mV to 30 Vac
Terminal Load Rating
Staging Models: 1.5 A per terminal, 2.5 A maximum all terminals combined; Single Stage Models: 1.0 A per terminal, 1.5 A maximum all terminals combined
Setpoint Range
45 to 99 deg F (7 to 37 deg C)
Rated Differential, Universal
Heat (Conventional Gas, Oil, Electric): 0.5 deg F (Fast) 0.75 deg F (Med) 1.9 deg F (Slow); Cool (Central Air): 0.9 deg F (Fast) 1.2 deg F (Med) 1.7 deg F (Slow); Heat Pump: 0.9 deg F (Fast) 1.2 deg F (Med) 1.7 deg F (Slow); Aux. Heat: 0.5 deg F (Fast) 0.75 deg F (Med) 1.9 deg F (Slow)
Operating Ambient
32 to +105 deg F (0 to +41 deg C)
Operating Humidity
90% non-condensing maximum
Shipping Temperature Range
-20 to 150 deg F (-29 to 66 deg C)
Dimensions
5.58 in. W X 3.75 in. H X 1.13 in. D

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents