204CD Series Industrial Solenoid Valves

White-Rodgers

204CD Series Industrial Solenoid Valves

The 204CD is a direct-acting unidirectional, normally closed valve for air, water and steam applications.

Products

Search
1-10 of 10 results for Products
:
Compare
Compare
Compare
Compare
Compare
Compare
Compare
Compare
Compare
Compare

Features

  • Superior life with stainless steel enclosing tubes
  • Repair kits available

Specifications

Pipe Size
1/4” NPT
Watts
12 AC., 15 DC
Va Inrush
31
Va Holding
19
Maximum Working pressure
500 psi
Weight
1 lbs. 3 oz.
Standard Voltages
24, 120, 208-240/50-60 Hz
UL/CUL File Number
MP604

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents