3L12-135, 3L12 Snap Disc Limits Manual Reset Fixed Temperature

White-Rodgers
SKU: 3L12-135

3L12-135, 3L12 Snap Disc Limits Manual Reset Fixed Temperature

1/2” Manual reset flame rollout limit switches designed for safety in gas fired furnaces, unit heater and roof-top units

Features

  • Loose ring, stainless steel mounting brackets
  • 1/4” quick connect terminals. 90° orientation to mounting hole
  • Manual reset
  • Stainless steel disc cup (A1 disc cup for 3L12-301).

Specifications

Typical Applications
Snap Disc Limit - Manual Reset
Fixed Temperature Settings Cut-In
Manual Reset
Fixed Temperature Settings Cut-Out
Switch Action
Open on Rise
Therm-O-Disc Type
36TX16
Therm-O-Disc Style
611864
Approvals
UL Recognized File #E19279, CSA Certified File Number LR77886/LR109556, VDE Lic. 118631

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents