GO NFC Logger

Versatile Temperature Recorder GO NFC Loggers monitor time and temperature of perishable products during distribution and storage. Loggers are flat and transfer data via short-range, near field communications (NFC) using phones and tablets. Logger data is immediately available via mobile application or using the GO NFC Pad Reader. In addition, GO NFC Loggers leverage the capabilities of Android and iOS phones and eliminate the need for proprietary readers. Data is easily sent to any email address via the mobile application.

Read more...

Specifications

Recording Options
Single Use
Communication Method
Near Field Communications (NFC)
In-use Life
Up to 90 days
Reporting Interval
One minute, five minute average record
Recycle Options
GO GreenSense™ Program

Features

  • Quick data downloads via mobile app or pad reader
  • Leverages NFC-enabled mobile devices - Android/iOS compatible
  • Cloud access available
  • Quickly send data to any email address
  • Accurate temperature measurements

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents