CX660 Remote Display/Keyboard For XMs

SKU: 318-6750

The CX660 is a remote LED display keyboard for the XM series of microprocessor based controllers used in multiplexed cabinets for medium or low temperature applications.

Read more...

Specifications

Dimensions
32x74 mm
Keyboard
6 push buttons
Display: n° digits
± 3 d.p.
Varies
Valves
Varies
Power Requirement

Features

  • Red LED Display
  • Single network cable communication
  • Modbus compatible
  • Interfaceable with E2
  • Optional buzzer

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents