Copeland Scroll™ 20-30 HP ZRKC

SKU: ZR250KC-TWD-522

The 20 to 30 ton Copeland Scroll ZRKC compressor is designed for a variety of commercial air conditioning and chiller applications.

Read more...

Specifications

Refrigeration Type
R-22
Cooling Efficiency (EER)
UP TO 11.5
Phase
3
Capacity Range (BTU)
177000-250000
Voltage@Hz
380/420@50, 460@60
Application
Air Conditioning

Features

  • Commercial (3-phase only) fixed speed compressor
  • Optimized for low-pressure applications (R-22, R-407C)
  • On-board CoreSense? technology provides protection, diagnostics and communication capabilities

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents