Copeland Scroll for Natural Gas

Copeland
SKU: ZNH22C2A-KXX-160

Copeland Scroll for Natural Gas

The Copeland Scroll Natural Gas Compressor provides gas compression capability for oil industry.

Specifications

Phase
3
Voltage@Hz
183@40, 275@60, 367@80

Features

  • Superior Liquid Handling Capability
  • Excellent Isentropic Efficiency
  • Compact, Lightweight and Durable
  • Low Sound & Vibration from Smooth Scroll Movement

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents
*
A common wire (c-wire) is required for Apple Homekit, heat only systems, cool only systems and heat pump systems
**
Energy savings are calculated by comparing operation time for a nationwide sample of Sensi users with temperature adjustments averaging 4° in comparison to users with no adjustments. Savings vary based on equipment type/condition, insulation, climate & temperature adjustment size/frequency.