Legacy Copeland Scroll 7-15 HP ZF*K4 for Refrigeration

Copeland
SKU: ZF24K4E-TWC-551

Legacy Copeland Scroll 7-15 HP ZF*K4 for Refrigeration

The Copeland Scroll refrigeration compressor family is designed for superior efficiency and performance with liquid injection for low temperature applications.

Specifications

Refrigeration Type
R-134a, R-22, R-404A, R-507
Cooling Efficiency (EER)
UP TO 9.6
Phase
3
Capacity Range (BTU)
7000-55000
Voltage@Hz
200@50, 208/230@60
Application
High Temp, Low Temp, Medium Temp

Features

  • Multi-Refrigerant Approved
  • Superior Liquid Handling Capability
  • Excellent Isentropic Efficiency
  • Compact, Lightweight and Durable
  • Low Sound & Vibration from Smooth Scroll Movement
  • Liquid Injection for Improved Reliability at Low Temperature
  • Approved for Low Temp Refrigeration

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents