Copeland Scroll™ 4-7 HP ZBHKJ

Copeland
SKU: ZBH30KJE-TFD-651

Copeland Scroll™ 4-7 HP ZBHKJ

The Copeland Scroll Horizontal Compressor provides unmatched over-the-road and rail durability and efficiency to support the mass transit industry air conditioning needs.

Specifications

Refrigeration Type
R-134a, R-404A, R-407C, R-507
Cooling Efficiency (EER)
UP TO 9.8
Phase
3
Capacity Range (BTU)
15150-42900
Voltage@Hz
380/420@50, 460@60
Application
High Temp

Features

  • Low profile for bus and rail AC applications
  • Variable speed model
  • Excellent isentropic efficiency
  • Compact, lightweight and durable
  • Digital modulation with 10-100% capacity control for precise temperature control with reduced starts/stops.
  • Approved for Medium Temp Refrigeration
  • Approved for Medium Temp Refrigeration

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents
*
A common wire (c-wire) is required for Apple Homekit, heat only systems, cool only systems and heat pump systems
**
Energy savings are calculated by comparing operation time for a nationwide sample of Sensi users with temperature adjustments averaging 4° in comparison to users with no adjustments. Savings vary based on equipment type/condition, insulation, climate & temperature adjustment size/frequency.