Copeland Scroll 2-4 HP ZB*KC for Refrigeration

Copeland
SKU: ZB15KCE-PFJ-230

Copeland Scroll 2-4 HP ZB*KC for Refrigeration

The Copeland Scroll refrigeration compressor family is designed for superior efficiency and performance for medium temperature applications.

Specifications

Refrigeration Type
R-134a, R-404A, R-407C, R-507
Cooling Efficiency (EER)
UP TO 9.7
Phase
1
Capacity Range (BTU)
7310-22000
Voltage@Hz
220/240@50, 265@60
Application
High Temp, Medium Temp

Features

  • Multi-Refrigerant Approved
  • Superior Liquid Handling Capability
  • Excellent Isentropic Efficiency
  • Compact, Lightweight and Durable
  • Low Sound & Vibration from Smooth Scroll Movement
  • Approved for Medium Temperature Refrigeration Applications
  • Approved for Medium Temp Refrigeration

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents