Legacy Copeland Scroll 7-15 HP ZB*KC for Refrigeration

Copeland
SKU: ZB114KC-TW5-550

Legacy Copeland Scroll 7-15 HP ZB*KC for Refrigeration

The Copeland Scroll refrigeration compressor family is designed for superior efficiency and performance for medium temperature applications.

Specifications

Refrigeration Type
R-22
Cooling Efficiency (EER)
UP TO 10.4
Phase
3
Capacity Range (BTU)
109500-172000
Voltage@Hz
200/230@60
Application
High Temp

Features

  • Multi-Refrigerant Approved
  • Superior Liquid Handling Capability
  • Excellent Isentropic Efficiency
  • Compact, Lightweight and Durable
  • Low Sound & Vibration from Smooth Scroll Movement
  • Approved for Medium Temp Refrigeration
  • Approved for Medium Temp Refrigeration

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents