Copeland Hermetic Condensing Unit

SKU: M6KP-0092-CAV-072

Primary Applications: Reach-Ins, Preparation Tables, Under Counter, Self Contained Display Cases, Air Dryers. Range: 1/6 - 3/4 HP

Read more...

Specifications

Refrigeration Type
R-404A, R-407C, R-448A, R-449A
Cooling Efficiency (EER)
UP TO 6.373
Phase
1
Capacity Range (BTU)
2340-8670
Voltage@Hz
208/230@60
Application
Multiple
Overall Dimensions (LxWxH)
24x16.39x13.08

Features

  • Compressor Type: Copelaweld
  • Condenser: Air & Water Cooled
  • Base: Flat Metal & Copevap
  • Fan Options: 1,2
  • AWEF scores for walk-in cooler applications are located in the Documents & Drawings section below under "Catalogs".

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents