Copeland Receiver Base Condensing Unit

SKU: C8AL-0151-TAC-001

Primary Applications: Walk-Ins, Reach-Ins, Display CasesHorsepower Range: 3/4 - 10 HP

Read more...

Specifications

Refrigerant Type
R-22, R-404A, R-507
Cooling Efficiency (EER)
UP TO 5.1
Phase
3
Capacity Range (BTU)
1530-12300
Voltage@Hz
200/220@50, 208/230@60
Application
Low Temperature
Overall Dimensions (LxWxH)
33.4x20x19.1

Features

  • Compressor Type: Copelametic & Discus
  • Condenser: Air Cooled
  • Base: Receiver Base
  • Fan Options: 1,2

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents