Copeland Variable Speed Reciprocating Hermetic Drive (drive only)

Copeland
SKU: 985-0373-03

Copeland Variable Speed Reciprocating Hermetic Drive (drive only)

The Copeland variable speed reciprocating hermetic compressor and drive extends from 1/12 - 1/2 HP (500 Btu/hr to 7000 Btu/hr) and are engineered to address both current and future challenges found in the foodservice, food retail, industrial, and environmental/medical industries. They provide unmatched benefits, improving total cost of ownership and customer value. Both can be used in a variety of commercial applications such as: vertical freezers, island coolers, bottle coolers, vending machines, display cases, traditional reach-ins, ice machines, etc. The end result is the best hermetic compressor in this size for refrigeration applications.

Specifications

Refrigeration Type
R-293
Cooling Efficiency (EER)
UP TO 7.45
Phase
1
Capacity Range (BTU)
500-7000
Voltage@Hz
115@60, 208-230@60
Application
Compression

Features

  • Pairs with Copeland variable speed reciprocating hermetic compressors (ASVF061EU-HE9-941)

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents