Copeland Discus™ 3D with CoreSense™ Technology

Copeland
SKU: 3DA3F18K0-TFC-200

Copeland Discus™ 3D with CoreSense™ Technology

Copeland Discus semi-hermetic compressors have, for years, been the choice and the standard in the refrigeration industry. Copeland Discus compressors are the most energy-efficient products available for multiple refrigeration needs. In fact, Discus compressors have led the industry in energy efficiency for decades, delivering up to 12.2% more energy efficiency than any reed compressor technology. Equipped with CoreSense Protection, Copeland Discus compressors are also built to last, saving even more money in maintenance and service calls.

Specifications

Refrigeration Type
R-12
Cooling Efficiency (EER)
UP TO 4.9
Phase
3
Capacity Range (BTU)
8010-14300
Voltage@Hz
200/220@50, 208/230@60
Application
Low Temp

Features

  • Multi-Refrigerant Approved
  • Full Temperature Range
  • Excellent Efficiency From Discus Technology
  • Digital Models Available With 10% to 100% Operation
  • CoreSense Technology
  • Fixed and Variable Speed Operation

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents