Copeland Scroll™ Variable Speed 1-6 HP ZPV2

Copeland

Copeland Scroll™ Variable Speed 1-6 HP ZPV2

Copeland Scroll variable speed ZPV2 compressors are designed and engineered to deliver maximum cooling and heating efficiency for residential and light commercial applications.

Products

Search
1-10 of 24 results for Products
:

Specifications

Refrigeration Type
R-410A
Cooling Efficiency (EER)
UP TO 30.2
Phase
3
Capacity Range (BTU/HR)
11,850-71,200
Voltage@Hz
600@20, 600@38, 600@75, @20, @38, @75
Application
Inter Cooling, Min Speed, Rating Speed

Features

  • 2nd generation variable speed compressors

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents