Copeland™  scroll two-stage 1.5-5T ZPSK6

The ZPSK6 two-stage modulated Copeland Scroll compressors are ideally suited for residential and light commercial applications where a capacity stage reduction and part-load efficiency are desired.

Read more...

Products

Search
1-2 of 2 results for Products
:

Specifications

Refrigeration Type
R-410A
Cooling Efficiency (EER)
UP TO 20.25
Phase
1
Capacity Range (BTU/HR)
18,400-49,000
Voltage@Hz
208/230@60
Application
Air Conditioning

Features

  • Two stages of capacity; either 67% or 100%

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents