Copeland Scroll Digital™ 7-15 HP

Copeland

Copeland Scroll Digital™ 7-15 HP

The Copeland Scroll Digital compressor increases HVAC system efficiency via capacity modulation and provide energy savings by precisely matching compressor output to your heating or cooling needs. This technology is perfect for buildings or rooms which experience widely varying loads or where tight temperature and humidity control are needed

Products

Search
1-10 of 70 results for Products
:

Specifications

Refrigeration Type
R-22, R-407C
Cooling Efficiency (EER)
UP TO 19.9
Phase
3
Capacity Range (BTU/HR)
31,400-129,000
Voltage@Hz
200/220@50, 200/230@60, 380/420@50, 380@60, 460@60, 575@60, @50, @60
Application
Air Conditioning

Features

  • Improved part-load efficiencies
  • Infinite capacity stages

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents