Copeland Scroll 4-9 HP ZF*K4 for Refrigeration

Copeland

Copeland Scroll 4-9 HP ZF*K4 for Refrigeration

The Copeland Scroll refrigeration compressor family is designed for superior efficiency and performance with liquid injection for low temperature applications.

Products

Search
1-10 of 203 results for Products
:

Specifications

Refrigeration Type
R-134a, R-22, R-404A, R-407A, R-407C, R-407F, R-448A, R-449A, R-507
Cooling Efficiency (EER)
UP TO 9.98
Phase
1, 3
Capacity Range (BTU)
5620-67250
Voltage@Hz
200/220@50, 200/230@60, 200@50, 208/230@60, 380/420@50, 380@60, 460@60, 575@60, @50, @60
Application
High Temp, Low Temp, Medium Temp

Features

  • Multi-Refrigerant Approved
  • Superior Liquid Handling Capability
  • Excellent Isentropic Efficiency
  • Compact, Lightweight and Durable
  • Low Sound & Vibration from Smooth Scroll Movement
  • Liquid Injection for Improved Reliability at Low Temperature
  • Approved for Low Temp Refrigeration

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents