Copeland Scroll™ 20-40 HP for Water-Cooled Chiller Applications

Copeland

Copeland Scroll™ 20-40 HP for Water-Cooled Chiller Applications

The 20 to 40 ton Copeland Scroll compressor is designed and optimized for lower condensing temperature applications such as water-to-water chillers.

Products

Search
1-10 of 183 results for Products
:

Specifications

Refrigeration Type
R-410A
Cooling Efficiency (EER)
UP TO 31.2
Phase
3
Capacity Range (BTU/HR)
262,000-604,000
Voltage@Hz
200/220@50, 200/230@60, 380/400@60, 380/420@50, 460@60, 575@60
Application
Low-Cond A/C, Low-Cond A/C (400V)

Features

  • Commercial (3-phase only) fixed speed compressor
  • Low-condensing optimized
  • On-board CoreSense? technology provides protection, diagnostics and communication capabilities

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents