Dixell Universal Replacement Controller

The Universal-XR has been developed to allow a refrigeration technician to replace any refrigeration control easily with just three SKU's stocked on their service truck. The Dixell Universal Replacement Controller has three Voltage options … 12/24 Vac/dc, 120Vac, and 230Vac. With the press of a few buttons, the control can be set up to replace Dixell controls, such as: XR10C, XR10CX, XR110C, XR02CX, XR20C, and CX, XR120C, XR03CX, XR30CX, XR04CX, XR40CX, XR06CX, XR60CX, XR160C and other manufacturer's controls.

Read more...

Products

Search
1-3 of 3 results for Products
:

Documents & Drawings

Specifications

Panel
Self-extinguishing ABS
Front
IP65
Probe Inputs
NTC/PTC
Range
-40/230 F (NTC) CY7-40/302 F (PTC)
Ambient
32/140 F
Listing
UL & NSF Listing

Features

  • Replaces the majority of controls for: Heating, Medium Temp, Low Temp, Defrost, and Fan.
  • Quick installation
  • Replaces dozens of controls in the field
  • Fast configuration in three simple steps
  • Seven pre-programmed applications.
  • Includes -2 NTC Probes … 5 FT
  • Can be extended to 300 ft.
1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents