CoreSense™ Protection for Copeland™ Discus Compressors for Refrigeration

CoreSense™ Protection technology for Copeland Discus™ compressors is a system of algorithms read off an electronic module, installed on the compressor, that offers a combination of oil and motor protection as well as optional protection against high discharge temperatures and communication compatibility with MODBUS communication devices. Display LEDs show the operational status of the compressor and whether there are any active compressor warnings, trips, or lockouts.

Read more...

Features

  • Delivers enhanced reliability onboard as standard on every 2D-6D Copeland Discus compressor
  • Provides oil pressure, motor and discharge temperature protection
  • Stores fault history information
  • Communication enables remote reset
  • Compatible with Copeland Demand Cooling

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents