CoreSense™ Diagnostics for Copeland Scroll™ Compressors for Refrigeration

CoreSense Diagnostics for Copeland Scroll compressors is a breakthrough innovation to assist contractors in troubleshooting commercial refrigeration system problems. By using the compressor as a sensor, CoreSense Diagnostics gives technicians insight into the system through the compressor, providing valuable information to help diagnose problems quickly and accurately, reducing costly callbacks. CoreSense Diagnostics are now being applied to smaller compressors with the same functionality as the CoreSense module on a Copeland Scroll K5 compressor. The Panel Mounted CoreSense Module allows the customer flexibility to retrofit existing applications and fit new designs.

Read more...

Features

  • Delivers unmatched energy efficiency resulting in 5-20% improvement
  • Motor, scroll and bearing redesign minimize annual energy consumption
  • Redesigned suction gas flow results in lower oil circulation and better motor cooling.

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents