H06E-518, H06E & H06F Series, Universal Thermocouples

White-Rodgers
SKU: H06E518B1

H06E-518, H06E & H06F Series, Universal Thermocouples

18” Coiled Thermocouple, 30 mV; Bulk Packed In 5 Bags, 100 Per Master; Includes100 Clips and 100 Fittings

Features

  • Stainless steel element construction for long thermocouple life
  • Universal adapter fittings included for easy installation of thermocouple in pilot burner
  • Available in bulk pack 100 piece minimum in desired coiled thermocouple lengths
  • Standard thermocouple 11/32” double lead thread
  • Replaces Honeywell Q34A, Johnson K19, Robertshaw 1980 and White-Rodgers H06E

Specifications

Length
18” Coiled

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents