H06E-18, H06E & H06F Series, Universal Thermocouples

White-Rodgers
SKU: H06E018S1

H06E-18, H06E & H06F Series, Universal Thermocouples

Specially designed for universal replacement

Features

  • Stainless steel element construction for long thermocouple life
  • Universal adapter fittings included with each individual kit for easy installation of thermocouple in pilot burner
  • Available in a variety of 10-packs in desired thermocouple lengths
  • Standard thermocouple 11/32” double lead thread
  • Replaces Honeywell Q34A, Johnson K19, Robertshaw 1980 and White-Rodgers H06E

Specifications

Length
18”
ECO Cut-Off
No

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents