57T01-843, Air Handler Controls

White-Rodgers
SKU: 57T01-843

57T01-843, Air Handler Controls

PSC blower time delay relay controls

Features

  • Time Delay Relay Used For Blower Shut-Off Delay on Trane Air Handlers
  • Direct Replacement OEM Style Control

Specifications

Universal or OEM Direct Replacement
Trane Direct Replacement
Stages
Single
Line Voltage
208/240/277 Vac
Inducer Motor/Blower Motor
PSC
Mounting Options
Metal Plate
Communicating System
?
Overall Dimensions
1.63”H X 2.25”W X 2.25”D

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents