764-742, 764 Gas Pilot Safety, Fireplace Valves

White-Rodgers
SKU: 07 64 742S1

764-742, 764 Gas Pilot Safety, Fireplace Valves

Thermocouple operated control with 100% shut off

Features

  • Manual on-off knob and thermocouple operated pilot safety
  • Inlet screen and inlet pipe stop
  • Mounts in any position including upside down.

Specifications

Operating Voltage
20-30 mV
Regulator Adjustment Range
Non-regulated
1.0” Pressure Drop Capacity
Inlet Connection Size
1/2” NPT
Outlet Connection Size
Main 1/2” NPT, pilot compression fitting for 1/4” OD tubing
Flow Direction
Dual Inlet Straight Through with Optional Bottom Inlet
Pressure
1/2 PSI (14.0” W.C.)
Swing Radius
2.5”
Approvals
C.S.A. approved
Agency Approvals
C.S.A. approved

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents