Sensi Touch 2 Smart Thermostat

A new modern design, glass LCD touchscreen, enhanced user experience and compatibility with room sensors, proves why Sensi smart thermostats are top rated by consumers.

Read more...
SKU: Sensi Touch 2 Smart Thermostat

Features

  • WORKS WITH ROOM SENSORS: Compatible with Sensi Room Sensors to balance temperatures throughout your customer's home (sold separately).
  • EASY INSTALLATION: Step-by-step instructions and a traditional footprint makes install easy - no painting or patching needed.
  • CONTRACTOR BRANDING: Add your information on the thermostat sleep screen and in your customer's app, to make sure you stay top of mind.
  • ACCESSORY TERMINALS: Dedicated accessory terminals designed for humidifiers.
  • SMART MAINTENANCE: Sensi can help monitor the performance and efficiency of your customer's HVAC system by delivering valuable usage reports, alerts about their equipment, and maintenance reminders like filter replacement.
  • SMART HOME COMPATIBLE: Sensi easily integrates with popular smart home platforms including Amazon Alexa, Google Assistant and Samsung SmartThings.
  • HUMIDITY CONTROL: Help homeowners stay comfortable with humidification/dehumidification control.

Specifications

Product Dimensions
5.600 in. L x 3.250 in. H x 0.800 in. D
Wi-Fi Connected
Yes
System Type
Universal - Single-Stage, Multi-Stage or Heat Pump
Stages
Single 1H/1C, Multi-Stage 2H/2C, Heat Pump 4H/2C
Program Style
7 Day Programmable, Geofencing or Non-Programmable
Max Program Periods Per Day
8
Voltage
24 Vac
Power Source
Hardwire
Performance Features
Humidity Control, AC Protection, Smart Alerts, Circulating Fan, Dual Fuel Logic Option, Auto Changeover (Heat/Cool)
Security Features
Total Keypad Lockout, Setpoint Temperature Limits
Service Reminders
HVAC Maintenance, Air Filter, UV Bulb, Humidifer Pad, Other
Display Size
4.3 in.
Warranty
5 years
Terminal Load Rating
1.5A per terminal, 2.5A maximum all terminals combined
Heat Differential (Conventional or Aux/Gas/Oil/Elec)
Fast 0.5°F, Med. 0.75°F, Slow 1.9°F
Cool Differential (Central Air or Heat Pump)
Fast 0.9°F, Med. 1.2°F, Slow 1.7°F

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents