Sensi Lite Smart Thermostat

Give your customers’ comfort a smart upgrade. With the Sensi Lite smart thermostat, it’s never been easier. It all starts with a quick and simple installation—no common wire required with most systems1.

Read more...
SKU: 1F76U-22WFB

Features

  • EASY INSTALLATION: Works with the HVAC equipment found in most homes. No common wire (c-wire) required on most systems1.
  • TOP-RATED MOBILE APP: Available on both Android and iOS devices, our app is easy to use, helping reduce customer callbacks.
  • SMART MAINTENANCE: Sensi can help monitor the performance and efficiency of your customer's HVAC system by delivering valuable usage reports, alerts about their equipment, and maintenance reminders like filter replacement.
  • SAVE ABOUT 23% ON HVAC ENERGY2: ENERGY STAR® certified and packed with features that help your customers save money, including flexible scheduling, geofencing, remote access and usage reports.
  • SMART HOME COMPATIBLE: Sensi easily integrates with popular smart home platforms including Amazon Alexa, Google Assistant and Samsung SmartThings.

Specifications

Product Dimensions
5.100 in. L x 3.100 in. H x 0.880 in. D
Wi-Fi Connected
Yes
System Type
Universal - Single-Stage, Multi-Stage or Heat Pump
Stages
Single Stage (1H/1C), Multi-Stage (1H/2C; 2H/1C), Heat Pump (2H/1C)
Program Style
7 Day Programmable, Geofencing or Non-Programmable
Max Program Periods Per Day
8
Voltage
24 Vac
Power Source
Hardwire or Power Sharing
Warranty
5 years
Terminal Load Rating
1.5A per terminal, 2.5A maximum all terminals combined
Heat Differential (Conventional or Aux/Gas/Oil/Elec)
Fast 0.5 °F, Med. 0.75 °F, Slow 1.9 °F
Cool Differential (Central Air or Heat Pump)
Fast 0.9 °F, Med. 1.2 °F, Slow 1.7 °F

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents