Intelligent Valve Retrofit Kit

Intelligent intermittent pilot HSI retrofit kit for ICP, Lennox single stage PSC furnaces. Upgrade systems with select SV9500, SV9501, SV9502 electronic intermittent pilot gas valves to standard gas valve with 120V HSI ignition. Complete kit includes new gas valve, control board, combination ignitor, flame sensor.

Read more...

Products

Search
1-1 of 1 results for Products
:
Compare

Features

  • Cost competitive upgrade to modern technology for intelligent valve systems
  • Includes IP gas valve, 120V nitride ignitor and intermittent pilot single stage furnace control
  • Advanced diagnostics with standard furnace troubleshooting
  • Fault recall with pushbutton
  • Main board with full cover and fault code label
  • Selectable OEM blower delays dipswitch
  • Stock one kit instead of multiple parts

Specifications

Voltage (Low)
25 Vac, 60 Hz
Voltage (Line)
120 Vac, 60 Hz
Temperature Range Ambient Operating
-40 degrees to 175 degrees F (-40 degrees to 79 degrees C)
Humidity Range
5% to 93% relative humidity (non-condensing)

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents