FSY Series Electric Fan Speed Control

The FSY Fan Speed Control controls the head pressure in air - cooled condensers by reducing the fan speed to maintain head pressure as the outside temperatures/condenser pressure drops. As the motor speed drops under lower ambient/load condition fan noise is also reduced. The FSY is designed for use with permanent split capacitor and shaded pole fan motors, approved for use by motor/equipment manufacturers for variable voltage, phase angle (triac) speed control.

Read more...

Products

Search
1-2 of 2 results for Products
:
Compare
Compare

Features

  • Connector includes 2 m. cable installed (FSF and FSO)
  • Connector turnable (in 90° steps)
  • Compact Design
  • State-of-the-Art Electronics
  • Direct mount”2;Easily retrofit to suitable motor
  • Low Pressure Turn Off Operation
  • Adjustable Pressure Setting
  • Multiple FSX controls can be used in parallel on multi - circuit condensers
  • 2 Cable types: FSF-N15 with internal circuit design to comply with EC-Directive 89/336/EC (Electromagnetic compatibility requirements for Europe) FSO-N15, standard with internal voltage spike and over current protection

Specifications

Nominal current
0.1 to 4 A max up to 104°F (40°C) + 0.1 to 2.5 A max up to 140°F (60°C) + Starting current: max. 8 A
Temperature Range
Storage and transportation 30°C to 70°C, Ambient temperature -20°C to 55°C, Medium temperature -20°C to 70°C
Supply Voltage
230 Vac + 15-20%.
Enclosure
Provide enclosure to protect from direct rain, sunlight and external damage
Weight
3.5 ounces
Approvals
UL/CUL file number E183816 CE Low Voltage Directive 72/23/EC Connector per DIN 43650

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents