FD113-ZUK Oil Pressure Safety

The FD113 Oil Pressure Safety Control senses the effective oil pressure on pressure lubricate compressors. If inadequate oil pressure exists, a time delay is energized. If the oil pressure does not recover to safe levels within the time delay setting, the compressor is shut down. The time delay allows the compressor adequate time to establish oil pressure on start-up and avoids nuisance shutdowns on pressure drop of short duration during the run cycle.

Read more...

Products

Search
1-1 of 1 results for Products
:

Features

  • Pressure range adjustable from 4 to 65 psid; Timer start pressure - timer stop pressure is 3 psid above timer start pressure
  • A SPDT switch is used in the pressure portion of the control which allows the addition of a safe-light when desired
  • Electronic Timer is Time-Adjustable from 20 to 150 seconds Supply voltage - 24 to 240 Volt AC/DC; Timing unaffected by voltage or ambient temperature variations
  • A SPDT Manual Reset Switch is used in the Timer Module; Upon time-out, the compressor is stopped and an alarm circuit is energized; To restart the compressor and de-energize the alarm circuit, the reset button is pushed
  • A factory installed Jumper allows the FD113 to be powered from a single source power; Should separate circuits be desired for the timer and Lockoutswitch, the Jumper can be removed

Specifications

Agency Approval
UL/CUL file number E85974, VDE 0631/0660, TüV, CE 73/23/EWG, CE 93/68/EWG

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents