Blue Series 2 Inch Thermostats

Heat pump or single stage models, offer a step up from 70 Series.

Read more...

Products

Search
1-7 of 7 results for Products
:
Compare
Compare
Compare
Compare
Compare
Compare
Compare

Features

  • Easy set models feature simple Home-Sleep-Away preset buttons
  • Programmable, 5/1/1 day, 24 hour, 0-day or non-programmable
  • Lighted display for easier low light viewing
  • Air filter change indicator option
  • Cool Savings™ saves energy during peak A/C demand periods

Specifications

Voltage
20 to 30 Vac 50/60 Hz
Terminal Load
1.5 Amps per terminal, 2.5 Amps maximum (all terminals combined)
Set-point Range
45 to 99 deg. F (7 to 37 deg. C)
Operating Humidity
0%-90% RH non-condensing max.
Storage Temperature Range
-20 to 150°F (-29 to 65°C)
Dimensions
3.75”H X 5.88”W X 1.00”D
Heat Differential (Conventional / Gas / Oil / Elec)
Fast 0.5°F, Med. 0.75°, Slow 1.9°F
Cool Differential (Central Air)
Fast 0.9°F, Med. 1.2°, Slow 1.7°F
Heat Pump Differential (Heat and Cool)
Fast 0.9°F, Med. 1.2°, Slow 1.7°F
Aux. Heat Differential
Fast 0.5°F, Med. 0.75°, Slow 1.9°F

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents