Platinum RTD Thermometer 36036

Highly accurate digital thermometer with ergonomic design utilizes thin-film platinum RTD probe sensor technology. The probes silicone coated wire is permanently attached to the instrument and both the probe and thermometer case are sealed to provide you with a splash proof instrument. F/C switchable.

Read more...

Specifications

Temperature Accuracy Celsius
±0.3°C from -60°C to 93°C, ±0.5°C from 93.3°C to 260°C
Temperature Accuracy Fahrenheit
±0.5°F from -76°F to 199.9°F, ±1°F from 200°F to 500°F
Battery Life
1800 hours
Resolution
0.1°
Housing Material
ABS plastic
Weight
6oz / 170g
Dimensions
6.5" x 2.125" x 1.125" / 165mm x 54mm x 29mm
Shaft Length
4" / 102mm
Temperature Range Celsius
-60°C to 260°C
Temperature Range Fahrenheit
-76°F to 500°F
Warranty
5 years instrument , 1 year probe

Features

  • Utilizes platinum RTD probe sensor technology
  • Splash-proof instrument
  • Permanently attached probe

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents