Vilter Smart Vapor Management

The Vilter Smart Vapor Management solution was developed for the extreme conditions encountered in capturing tank vapors that are a by-product of oil and gas production and processing. The Emerson solution utilizes gas processing principles in the prevention of lubricating oil dilution and carry-over, the leading causes of premature equipment failure. The unique horizontal lube oil stabilizer vessel maintains lubricant viscosity and retention, even in gas compositions over 2800 btu. The rugged Copeland scroll compressors are designed for the frequent starts and stops and VFD drives assure precise and efficient operation without the need to recycle gas. The system is controlled by the versatile and expandable Emerson ROC 800-series remote operations controller.

Read more...

Specifications

M3/min at 50Hz
2
kW at 50Hz
22
CFM at 60Hz
64
Max HP at 60Hz
30

Features

  • Premium Vilter product

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents