GO Real-Time XL 4G/5G Tracker

Extended battery life provides full coverage for your products on the road, in the port and out on the water. When your ship leaves port, the GO Real-Time XL 4G/5G Tracker keeps track of the temperature and humidity. Every time the ship nears port, the unit automatically connects and uploads data before the ship reaches the docks. And now, with our tri-mode 4G/5G cellular technology, connectivity and access to your data is further enhanced. Rest assured that visibility to temperature and location data will be available despite the ongoing transition in the cellular technology industry. The GO Real-Time XL 4G/5G Tracker senses light when doors are opened and alerts you when your products are at risk on the road.

Read more...

Features

  • Extended battery life to cover international shipments
  • Tri-mode CATM (or NBIoT)/GSM cellular technology
  • Global visibility with email/text alerts
  • Protect your product in-transit and ensure door security
  • Recycle with GO GreenSense™

Specifications

Recording Options
Multi Use
Communication Method
CAT M1/NB1: B1/B2/B3/B4/B5/B8/B12/B13/B18/B19/B20/B26/B28 EGPRS: 850/900/1800/1900MHz
In-use Life
Tri-mode with up to 60 days of operation
Reporting Interval
10-minute measurements reported at 60-minute intervals
Recycle Options
GO GreenSense™ Program

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents