GO Real-Time 4G/5G-LT Tracker

Keeping track of shipments has never been easier with the GO Real-Time 4G/5G-LT Tracker. Using cellular technology, trackers provide temperature and location alerts as your shipment moves through the supply chain. And now, with our 4G/5G cellular technology, connectivity and access to your data is further enhanced. Rest assured that visibility to temperature, and location data will be available despite the ongoing transition in the cellular technology industry.

Read more...

Documents & Drawings

Features

  • Real-Time alerts for loss prevention
  • Automated/ scheduled cloud reporting via Oversight
  • Oversight Mobile app (iOS and Android compatible) interface.
  • Authenticated and unauthenticated user access
  • Recycle with GO GreenSense™
  • Dual-mode 4G/5G cellular technology
  • Authenticated and unauthenticated user access

Specifications

Recording Options
Multi-use
Communication Method
CAT M1/NB1: B1/B2/B3/B4/B5/B8/B12/B13/B18/B19/B20/B26/B28 EGPRS: 850/900/1800/1900MHz
In-use Life
Dual-mode up to 20 days operation with 6-minute location and temperature measurements reported at 18-minute intervals
Reporting Interval
6-minute location and temperature measurements reported at 18-minute intervals
Recycle Options
Available through GO GreenSense™ Program
1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents