GO Real-Time Lux Tracker

Combining our real-time temperature and location reporting technology with a highly sensitive light sensor, the GO Real-Time Lux Tracker detects unauthorized access to your high value assets during transit. Whether your cargo is at the border, a DOT checkpoint, or the receiver's dock, you know in real-time when and where your shipment is being accessed as well as the temperature of your product throughout the trip. Rest assured that visibility to temperature and location data will be available despite the ongoing transition in the cellular technology industry. The GO Real-Time Lux Tracker provides global visibility at an affordable cost and fits in the palm of your hand. Simply pull the tab to activate the device, place in a container or trailer and input the serial number into the Oversight Dashboard or Mobile app to access the shipment data in real-time.

Read more...

Features

  • Real-time alerts via text and email
  • Automated/scheduled cloud reporting via Oversight
  • Authenticated and unauthenticated user access
  • Recycle with GO GreenSense™

Specifications

Recording Options
Multi Use
Communication Method
Cellular 850/900/1800/1900 MHz Quadband GSM/GPRS
In-use Life
Up to 15 days operation at 0°C and up to 7 days operation at -20°C
Reporting Interval
6-minute location and temperature measurements reported at 18-minute intervals
Recycle Options
GO GreenSense™ Program

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents