GO Real-Time Reusable 4G/5G-LT Tracker

GO Real-Time Reusable 4G/5G-LT Tracker is a temperature monitoring solution that does not require fixed installation or hardware maintenance, with continuous coverage for your products over the road. The reusable solution is designed for customers who would like to reuse the same tracker on multiple shipments. With our 4G/5G cellular technology and ability to recharge, access to your data is further enhanced. The GO Real-Time Reusable 4G/5G-LT Tracker senses light when doors are opened and alerts you when your products are at risk on the road.

Read more...

Features

  • Real-Time alerts for loss prevention
  • Automated/ scheduled cloud reporting via Oversight
  • Oversight Mobile app (iOS and Android compatible) interface.
  • Authenticated and unauthenticated user access
  • Recycle with GO GreenSense™
  • Dual-mode 4G/5G cellular technology
  • Authenticated and unauthenticated user access

Specifications

Recording Options
Multi-use
Communication Method
CAT M1/NB1: B1/B2/B3/B4/B5/B8/B12/B13/B18/B19/B20/B26/B28 EGPRS: 850/900/1800/1900MHz
In-use Life
Dual-mode up to 20 days operation with 6-minute location and temperature measurements reported at 18-minute intervals
Reporting Interval
6-minute location and temperature measurements reported at 18-minute intervals
Recycle Options
Available through GO GreenSense™ Program

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents