GO Real-Time 4G/5G Global Tracker

Keeping track of shipments has never been easier with the GO Real-Time 4G/5G Global Tracker. Using cellular technology, trackers provide temperature and location alerts as your shipment moves through the supply hain. And now, with our tri-mode 5G cellular technology (CATM/NBIoT/GSM), connectivity and access to your data is further enhanced. Rest assured that visibility to temperature, humidity, and location data will be vailable despite the ongoing transition in the cellular technology industry.

Read more...

Features

  • Real-Time alerts for loss prevention
  • Tri-mode 5G cellular technology(CATM/NBIoT/GSM)
  • Automated / scheduled cloud reporting via Oversight
  • Authenticated and unauthenticated user access
  • Recycle with GO GreenSense™

Specifications

Recording Options
Multi-use
Communication Method
CAT M1/NB1: B1/B2/B3/B4/B5/B8/B12/B13/B18/B19/B20/B26/B28/B39 EGPRS: 850/900/1800/1900MHz
In-use Life
Tri-mode with up to 20 days of operation
Reporting Interval
6-minute location and temperature measurements reported at 18-minute intervals
Recycle Options
Available through GO GreenSense™ Program

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents